JAJSJD8 September 2020 SN55LVCP22
PRODUCTION DATA
TERMINAL | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SEL1 | 1 | Input | Switch Selection Control 1 |
SEL0 | 2 | Input | Switch Selection Control 2 |
IN0+ | 3 | Input | LVDS Receiver Positive Input 0 |
IN0- | 4 | Input | LVDS Receiver Negative Input 0 |
VCC | 5 | Power | 3.3V Supply Voltage |
IN1+ | 6 | Input | LVDS Receiver Positive Input 1 |
IN1- | 7 | Input | LVDS Receiver Negative Input 1 |
NC | 8 | N/A | No Internal Connection |
NC | 9 | N/A | No Internal Connection |
OUT1- | 10 | Output | LVDS Driver Negative Output 1 |
OUT1+ | 11 | Output | LVDS Driver Positive Output 1 |
GND | 12 | Ground | Ground |
OUT0- | 13 | Output | LVDS Driver Negative Output 0 |
OUT0+ | 14 | Output | LVDS Driver Positive Output 0 |
EN1 | 15 | Input | Output Enable for Driver 1 |
EN0 | 16 | Input | Output Enable for Driver 0 |