JAJSL63 February 2021 SN55LVCP22A-SP
PRODUCTION DATA
The SN55LVCP22A-SP is a high-speed 1-Gbps 2x2 LVDS redriving cross-point switch that can be used in mux or demux or splitter configurations. The SN55LVCP22A-SP provides multiple signal switching options that allow system implementation flexibility as described in Table 8-1. The SN55LVCP22A-SP incorporates wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals and low-power LVDS drivers to provide high-speed operations. The SN55LVCP22A-SP uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter.