JAJSL63 February 2021 SN55LVCP22A-SP
PRODUCTION DATA
Use a 50 Ω termination resistor (as close to the input pin as possible) with termination voltage of VTT as described in Figure 9-3 to receive Single-ended LVPECL input signals. Terminate Unused input pin with 1.1 kΩ pull-up to VCC and 1.5 kΩ pull-down to ground.