JAJSL63 February 2021 SN55LVCP22A-SP
PRODUCTION DATA
SN55LVCP22A-SP can be used in cold sparing application where a redundant device is on the data bus without drawing additional power. One of the devices TXA or TXB form transmitter redundant pair can be powered down in cold spare mode. Similarly, one for the devices RXA or RXB from receiver redundant pair can be powered down in cold spare mode.
SN55LVCP22A-SP remains in a high impedance power-off state, when VCC is grounded at 0V (within 250mV of GND).
Transmitter redundant pair | Operating state | VCCA | VCCB |
---|---|---|---|
TXA | Active | 3.3 V | 0 V |
TXB | Cold spare | ||
TXA | Cold spare | 0 V | 3.3 V |
TXB | Active |
Receiver redundant pair | Operating state | VCCA | VCCB |
---|---|---|---|
RXA | Active | 3.3 V | 0 V |
RXB | Cold spare | ||
RXA | Cold spare | 0 V | 3.3 V |
RXB | Active |