JAJSL63 February 2021 SN55LVCP22A-SP
PRODUCTION DATA
APPLIED VOLTAGES | RESULTING DIFFERENTIAL INPUT VOLTAGE |
RESULTING COMMON- MODE INPUT VOLTAGE |
OUTPUT(1) | |
---|---|---|---|---|
VIA | VIB | VID | VIC | |
1.25 V | 1.15 V | 100 mV | 1.2 V | H |
1.15 V | 1.25 V | –100 mV | 1.2 V | L |
4.0 V | 3.9 V | 100 mV | 3.95 V | H |
3.9 V | 4. 0 V | –100 mV | 3.95 V | L |
0.1 V | 0.0 V | 100 mV | 0.05 V | H |
0.0 V | 0.1 V | –100 mV | 0.05 V | L |
1.7 V | 0.7 V | 1000 mV | 1.2 V | H |
0.7 V | 1.7 V | –1000 mV | 1.2 V | L |
4.0 V | 3.0 V | 1000 mV | 3.5 V | H |
3.0 V | 4.0 V | –1000 mV | 3.5 V | L |
1.0 V | 0.0 V | 1000 mV | 0.5 V | H |
0.0 V | 1.0 V | –1000 mV | 0.5 V | L |