JAJSL63 February 2021 SN55LVCP22A-SP
PRODUCTION DATA
parameter | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tSET | Input to SEL setup time | See Figure 7-7 | 0.8 | 2.2 | ns | |
tHOLD | Input to SEL hold time | See Figure 7-7 | 1.0 | 2.2 | ns | |
tSWITCH | SEL to switched output | See Figure 7-7 | 1.7 | 2.6 | ns | |
tPHZ | Disable time, high-level-to-high-impedance | See Figure 7-6 | 2 | 8 | ns | |
tPLZ | Disable time, low-level-to-high-impedance | See Figure 7-6 | 2 | 8 | ns | |
tPZH | Enable time, high-impedance -to-high-level output | See Figure 7-6 | 2 | 8 | ns | |
tPZL | Enable time, high-impedance-to-low-level output | See Figure 7-6 | 2 | 8 | ns | |
tLHT | Differential output signal rise time (20%-80%)(1) | CL = 5 pF, See Figure 7-5 | 280 | 620 | ps | |
tHLT | Differential output signal fall time (20%-80%)(1) | CL = 5 pF, See Figure 7-5 | 280 | 620 | ps | |
tJIT | Added peak-to-peak jitter(3) | VID = 200 mV, 50% duty cycle, VCM = 1.2 V, 50 MHz, CL = 5 pF |
13.7 | 22.2 | ps | |
VID = 200 mV, 50% duty cycle, VCM = 1.2 V, 240 MHz, CL = 5 pF |
13.4 | 24.5 | ||||
VID = 200 mV, 50% duty cycle, VCM = 1.2 V, 500 MHz, CL = 5 pF |
14.4 | 35.7 | ||||
VID = 200 mV, PRBS = 215-1 data pattern, VCM = 1.2 V, 240 Mbps, CL = 5 pF |
68.3 | 204 | ps | |||
VID = 200 mV, PRBS = 215-1 data pattern, VCM = 1.2 V, 1000 Mbps, CL = 5 pF |
73.2 | 282 | ||||
tJrms | Added random jitter (rms)(3) | VID = 200 mV, 50% duty cycle, VCM = 1.2 V, 50 MHz, CL = 5 pF |
0.97 | 1.5 | psRMS | |
VID = 200 mV, 50% duty cycle, VCM = 1.2 V, 240 MHz, CL = 5 pF |
0.85 | 1.53 | ||||
VID = 200 mV, 50% duty cycle, VCM = 1.2 V, 500 MHz, CL = 5 pF |
0.86 | 1.79 | ||||
tPLHD | Propagation delay time, low-to-high-level output(1) | 200 | 650 | 2350 | ps | |
tPHLD | Propagation delay time, high-to-low-level output(1) | 200 | 650 | 2350 | ps | |
tskew (5) | Pulse skew (|tPLHD – tPHLD|)(2) | CL = 5 pF, See Figure 7-5 | 45 | 160 | ps | |
tCCS | Output channel-to-channel skew, splitter mode | CL = 5 pF, See Figure 7-5 | 80 | ps | ||
fMAX (5) | Maximum operating frequency(4) | 1 | GHz |