JAJSGH0D november 2018 – october 2020 SN6505A-Q1 , SN6505B-Q1 , SN6505D-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as design parameters.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 3.3 V ± 3% | |||
Output voltage | 5 V | |||
Maximum load current | 100 mA |