JAJSL89A March 2022 – June 2022 SN6507
PRODUCTION DATA
Table 9-3 shows recommended transformer designs for SN6507 that are commercially available. These part numbers or equivalents are optimized for use with SN6507.
APPLICATION | TURNS RATIO (1:N) | V-t product Min (Vμs) | ISOLATION (VRMS) | DIMENSION (mm) (L,W,H) | PART NUMBER 1 |
---|---|---|---|---|---|
24 V→ 15 V | 0.73 | 15 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319696 |
0.71 | 30 | 2.5 k | (10.3, 12.07, 5.97) | Coilcraft TX1-ZB1459-BE | |
0.73 | 25 | 2.5 k | (11.8, 13.2, 11.1) | Bourns SM91207L-E | |
0.75 | 25 | 3.75 k | (10.3, 13.2, 12.5) | Pulse PAG6356.086NLT | |
12 V→ 15 V | 1.4 | 22 | 2.5 k | (10.3, 12.07, 5.97) | Coilcraft TX1-ZB1445-CE |
1.4 | 22 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319692 | |
1.2 | 15 | 2.5 k | (11.8, 13.2, 11.1) | Bourns SM91208L-E | |
24 V→ 30 V | 1.4 | 30 | 2.5 k | (10.3, 12.07, 5.97) | Coilcraft TX1-ZC1891-AE |
1.4 | 30 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319948 | |
12 V→ 30 V | 2.6 | 22 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319949 |
2.8 | 22 | 2.5 k | (10.3, 12.07, 5.97) | Coilcraft TX1-ZC1892-AE | |
24 V→ 24 V | 1.09 | 15 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319697 |
24 V→ 12 V | 0.55 | 15 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319695 |
0.625 | 50 | 3.75 k | (10.3, 13.2, 12.5) | Pulse PAG6356.085NLT | |
24 V→ 5 V | 0.27 | 15 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319694 |
0.25 | 50 | 3.75 k | (10.3, 13.2, 12.5) | Pulse PAG6356.082NLT | |
12 V→ 24 V | 2.13 | 7.5 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319693 |
12 V→ 12 V | 1.13 | 7.5 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319691 |
12 V→ 5 V | 0.5 | 7.5 | 2.5 k | (8.5, 12.87, 5.16) | Wurth 750319690 |
24 V→ 3.3 V | 0.125 | 50 | 3.75 k | (10.3, 13.2, 12.5) | Pulse PAG6356.081NLT |