JAJSL89A March 2022 – June 2022 SN6507
PRODUCTION DATA
The device has a dedicated EN/UVLO pin to put the device in very low power mode to save power when not in use. EN/UVLO pin has an internal pull down resistor which keeps device disabled when not driven. When disabled or when VCC is < 2.8 V , both drain outputs, SW1 and SW2, are tri-stated.