JAJSL89A March 2022 – June 2022 SN6507
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Input Voltage | 3 | 36 | V | |||
ISW1, ISW2 | Output switch current - Primary side | 3 V < VCC < 6 V | 0.4 | A | |||
6 V < VCC < 36 V | 0.5 | ||||||
TA | Ambient temperature | –55 | 125 | °C | |||
TJ | Junction temperature | –55 | 150 | °C | |||
CSS | Soft-start capacitor on SS/ILIM pin | 0.05 | 10 | µF | |||
RILIM | Current limiting resistor on SS/ILIM pin | 18 | 261 | kΩ | |||
RSR | Resistor on SR pin for Slew rate control | 4.8 | 21 | kΩ | |||
RCLK | Resistor on CLK pin for programmable frequency | 4 | 111 | kΩ |