JAJSL89A March 2022 – June 2022 SN6507
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
Icc | VIN Supply Current (3 V < VCC < 36V) , not including switch drive currents | VEN/UVLO=2.5 V, RL = 50 Ω | 3 | 4 | mA | |
ISHUTDOWN | VIN shutdown current | VEN/UVLO=0 V, RL = 50 Ω | 0.8 | 2.5 | µA | |
ILKG(SS/ILIM) | Leakage Current on SS/ILIM pin | VEN/UVLO = 0 V, Voltage of SS/ILIM = 5 V | 0.7 | µA | ||
ENABLE AND UVLO | ||||||
VCCUVLO-RISING | VCC Positive-going UVLO threshold | VCC rising , EN/UVLO is shorted to VCC | 2.8 | 2.9 | V | |
VCCUVLO-FALLING | VCC Negative-going UVLO threshold | VCC falling, EN/UVLO is shorted to VCC | 2.5 | 2.67 | V | |
VCCUVLO-HYS | VCC UVLO threshold hysteresis | EN/UVLO is shorted to VCC | 0.1 | 0.12 | V | |
ENUVLO-RISING | EN/UVLO Positive-going UVLO threshold | EN/UVLO rising | 1.4 | 1.5 | 1.6 | V |
ENUVLO-FALLING | EN/UVLO Negative-going UVLO threshold | EN/UVLO falling | 1.25 | 1.35 | 1.45 | V |
ENUVLO-HYS | EN/UVLO UVLO threshold hysteresis | 0.14 | 0.15 | V | ||
POWER STAGE | ||||||
DMM | Average ON time mismatch between SW1 and SW2 | RL = 50 Ω to VCC, Figure 7-3 | 0 | % | ||
R(ON) | Output switch ON resistance | VCC = 24 V, ISW1, ISW2 = 0.5 A | 0.45 | 1 | Ω | |
V(SLEW) | Voltage slew rates on SW1 and SW2 | RL = 50 Ω to VCC, VCC = 12 V; RSR = 9.6 kΩ (Default), Figure 7-3 | 298 | V/µs | ||
V(SLEW) | Voltage slew rates on SW1 and SW2 | RL = 50 Ω to VCC, VCC = 12 V; RSR = 9.6 kΩ (Default), Figure 7-3 | 369 | V/µs | ||
CLK | ||||||
FSW | D1, D2 average switching Frequency (Default) | RL = 50 Ω, RCLK = 0 kΩ, Figure 7-3 | 780 | 1000 | 1296 | kHz |
F(SYNC) | External clock frequency on CLK pin | External clock applied on CLK pin for SYNC mode. SW1/SW2 switches at 1/2 the external CLK frequency | 200 | 4000 | kHz | |
VCLK(High) | CLK pin logic high threshold | 1.6 | 1.8 | V | ||
VCLK(Low) | CLK pin logic low threshold | 1.0 | 1.2 | V | ||
SOFT-START | ||||||
ISS | SS ext capacitor charging current | 275 | µA | |||
CSS Range | SS ext capacitor range | 0.05 | 5 | µF | ||
CURRENT LIMIT | ||||||
ILIM | SW1 and SW2 Current Limit | RLIM = 18.2 kΩ, 5 V < VCC < 36 V | 1.00 | 1.30 | 1.59 | A |
ILIM | SW1 and SW2 Current Limit | RLIM = 30.1 kΩ, 5 V < VCC < 36 V | 0.56 | 0.79 | 1.02 | A |
ILIM | SW1 and SW2 Current Limit | RLIM = 261 kΩ, 5 V < VCC < 36 V | 0.06 | 0.10 | 0.14 | A |
DC CONTROL | ||||||
Dsw1, Dsw2 | Switching Duty Cycle on SW1 and SW2 | DC pin floating (Default), FSW = 300KHz, Figure 7-2 | 48 | % | ||
Dsw1, Dsw2 | Switching Duty Cycle on SW1 and SW2 | External CLK (SYNC mode), FSW = 300KHz, Figure 7-2 | 48 | % | ||
INPUT OVLO | ||||||
VCCOVLO-RISING | Input Over-voltage Lockout Rising Threshold | VCC rising | 36.9 | 38.7 | 40.5 | V |
VCCOVLO-FALLING | Input Over-voltage Lockout Falling Threshold | VCC falling | 36.5 | 38.2 | 40.0 | V |
VCCOVLO-HYS | Input Over-voltage Lockout Hysteresis | VCC hysteresis voltage | 0.47 | 0.57 | V | |
THERMAL SHUT DOWN | ||||||
TSD+ | TSD turn on temperature | TJ rising | 170 | 184 | 198 | °C |
TSD- | TSD turn off temperature | TJ falling | 135 | 147 | 159 | °C |
TSD-HYST | TSD hysteresis | 32 | 37 | 42 | °C |