JAJSSZ6C March 2007 – February 2024 SN65C1167E , SN65C1168E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-2 | R3 = 500Ω, S1 is open, | 8 | 16 | ns | |
tPLH | Propagation delay time, low- to high-level output | 8 | 16 | ns | |||
tsk(p) | Pulse skew | 1.5 | 4 | ns | |||
tr | Rise time | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-3 | R3 = 500Ω, S1 is open, | 5 | 8 | ns | |
tf | Fall time | 5 | 8 | ns | |||
tPZH | Output-enable time to high level | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-4 | R3 = 500Ω, S1 is closed, | 10 | 19 | ns | |
tPZL | Output-enable time to low level | 10 | 19 | ns | |||
tPHZ | Output-disable time from high level | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-4 | R3 = 500Ω, S1 is closed, | 7 | 16 | ns | |
tPLZ | Output-disable time from low level | 7 | 16 | ns | |||
fSW | Maximum switching frequency | R1 = R2 = 50Ω, C1 = C2 = C3 = 40pF, See Figure 6-3 | R3 = 500Ω, S1 is open, | 20 | MHz |