JAJSSZ6C March 2007 – February 2024 SN65C1167E , SN65C1168E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18mA | –1.5 | V | ||||
VOH | High-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = –20mA | 2.4 | 3.5 | V | |
VOL | Low-level output voltage | VIH = 2V, | VIL = 0.8V, | IOL = 20mA | 0.2 | 0.4 | V | |
|VOD1| | Differential output voltage 1 | IO = 0mA | 2 | 6 | V | |||
|VOD2| | Differential output voltage 2 | RL = 100Ω, | See Figure 6-1 (2) | 2 | 3.7 | V | ||
Δ|VOD| | Change in magnitude of differential output voltage | RL = 100Ω, | See Figure 6-1 (2) | ±0.4 | V | |||
VOC | Common-mode output voltage | RL = 100Ω, | See Figure 6-1 (2) | ±3 | V | |||
Δ|VOC| | Change in magnitude of common-mode output voltage | RL = 100Ω, | See Figure 6-1 (2) | ±0.4 | V | |||
IO(OFF) | Output current with power off | VCC = 0V | VO = 6V | 100 | μA | |||
VO = –0.25V | 100 | |||||||
IOZ | High-impedance-state output current | VO = 2.5V | 20 | μA | ||||
VO = 5V | –20 | |||||||
IIH | High-level input current | VI = VCC or VIH | 1 | μA | ||||
IIL | Low-level input current | VI = GND or VIL | –1 | μA | ||||
IOS | Short-circuit output current | VO = VCC or GND(3) | –30 | –150 | mA | |||
ICC | Supply current (total package) | No load, Enabled | VI = VCC or GND | 4 | 6 | mA | ||
VI = 2.4 or 0.5V(4) | 5 | 9 | ||||||
Ci | Input capacitance | 6 | pF |