JAJSSZ6C March 2007 – February 2024 SN65C1167E , SN65C1168E
PRODUCTION DATA
Table 7-1 and Table 7-2 list the functional modes of SN65C1167E and SN65C1168E.
INPUT D | ENABLE DE | OUTPUTS | |
---|---|---|---|
Y | Z | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
DIFFERENTIAL INPUTS A–B | ENABLE RE | OUTPUT R |
---|---|---|
VID ≥ 0.2 V | L | H |
–0.2 V < VID < 0.2 V | L | ? |
VID ≤ –0.2 V | L | L |
X | H | Z |
Open | L | H |
DIFFERENTIAL INPUTS A–B | OUTPUT R |
---|---|
VID ≥ 0.2V | H |
–0.2V < VID < 0.2V | ? |
VID ≤ –0.2V | L |
Open | H |