JAJSSZ6C March 2007 – February 2024 SN65C1167E , SN65C1168E
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage(2) | –0.5 | 7 | V | |
| VI | Input voltage | Driver, DE, RE | –0.5 | 7 | V |
| A or B, Receiver | –14 | 14 | |||
| VID | Differential input voltage(3) | Receiver | –14 | 14 | V |
| VO | Output voltage | Driver | –0.5 | 7 | V |
| Receiver | –0.5 | VCC + 0.5 | |||
| IIK | Input clamp current | Driver, VI < 0 | –20 | mA | |
| IOK | Output clamp current | Driver, VO < 0 | –20 | mA | |
| Receiver | ±20 | ||||
| IO | Output current | Driver | ±150 | mA | |
| Receiver | ±25 | ||||
| ICC | Supply current | 200 | mA | ||
| GND current | –200 | mA | |||
| TJ | Operating virtual junction temperature | 150 | °C | ||
| TA | Operating free-air temperature | –40 | 85 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |