JAJSSZ6C March 2007 – February 2024 SN65C1167E , SN65C1168E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 6-5 | 9 | 15 | 27 | ns | ||
tPHL | Propagation delay time, high- to low-level output | See Figure 6-5 | 9 | 15 | 27 | ns | ||
tTLH | Transition time, low- to high-level output | VIC = V, | See Figure 6-5 | 4 | 9 | ns | ||
tTHL | Transition time, high- to low-level output | 4 | 9 | ns | ||||
tPZH | Output-enable time to high level | SN65C1167E | RL = 1kΩ, CL= 50pF | See Figure 6-6 | 7 | 22 | ns | |
tPZL | Output-enable time to low level | 7 | 22 | ns | ||||
tPHZ | Output-disable time from high level | 12 | 22 | ns | ||||
tPLZ | Output-disable time from low level | 12 | 22 | ns |