JAJSE45C February 2016 – December 2021 SN65DP141
PRODUCTION DATA
Besides the functional block diagram, the behavior of the SN65DP141 can be described as it is shown in Figure 8-1; where the input stage first applies a DC gain (0 dB or –6 dB) and then equalizes the signal, which is driven to the output stage where the SN65DP141 applies an output DC gain (0 dB or 6 dB).