JAJSFO2I september 2012 – october 2020 SN65DSI83
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | VCC power supply | 1.65 | 1.8 | 1.95 | V |
VPSN | Supply noise on any VCC pin | f(noise) > 1 MHz | 0.05 | V | |
TA | Operating free-air temperature | –40 | 85 | °C | |
TCASE | Case temperature | 92.2 | |||
VDSI_PIN | DSI input pin voltage range | –50 | 1350 | mV | |
ZL | LVDS output differential impedance | 90 | 132 | Ω |