JAJSFO0G september 2012 – october 2020 SN65DSI85
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
DSI | ||||||
tGS | DSI LP glitch suppression pulse width | 300 | ps | |||
tSK | Skew time from DSI Channel A to Channel B in dual DSI operation | See Figure 7-12 | ||||
LVDS | ||||||
tc | Output clock period | 6.49 | 40 | ns | ||
tw | High-level output clock (CLK) pulse duration | 4/7 tc | ns | |||
t0 | Delay time, CLK↑ to 1st serial bit position | tc = 6.49 ns; Input clock jitter < 25 ps (REFCLK) | –0.15 | 0.15 | ns | |
t1 | Delay time, CLK↑ to 2nd serial bit position | 1/7 tc – 0.15 | 1/7 tc + 0.15 | ns | ||
t2 | Delay time, CLK↑ to 3rd serial bit position | 2/7 tc – 0.15 | 2/7 tc + 0.15 | ns | ||
t3 | Delay time, CLK↑ to 4th serial bit position | 3/7 tc – 0.15 | 3/7 tc + 0.15 | ns | ||
t4 | Delay time, CLK↑ to 5th serial bit position | 4/7 tc – 0.15 | 4/7 tc + 0.15 | ns | ||
t5 | Delay time, CLK↑ to 6th serial bit position | 5/7 tc – 0.15 | 5/7 tc + 0.15 | ns | ||
t6 | Delay time, CLK↑ to 7th serial bit position | 6/7 tc – 0.15 | 6/7 tc + 0.15 | ns | ||
tr | Differential output rise-time | see Figure 7-1 | 180 | 500 | ps | |
tf | Differential output fall-time | |||||
LVDS CLK A to CLK B skew | –10 | 10 | ps | |||
EN, ULPS, RESET | ||||||
ten | Enable time from EN or ULPS | tc(o) = 12.9 ns | 1 | ms | ||
tdis | Disable time to standby | tc(o) = 12.9 ns | 0.1 | ms | ||
treset | Reset Time | 10 | ms | |||
REFCLK | ||||||
FREFCLK | REFCLK Freqeuncy. Supported frequencies: 25 MHz - 15 4MHz | 25 | 154 | MHz | ||
tr, tf | REFCLK rise and fall time | 100ps | 1ns | s | ||
tpj | REFCLK Peak-to-Peak Phase Jitter | 50 | ps | |||
Duty | REFCLK Duty Cycle | 40% | 50% | 60% | ||
REFCLK or DSI CLK (DACP/N, DBCP/N) | ||||||
SSC_CLKIN | SSC enabled Input CLK center spread depth(2) | 0.5% | 1% | 2% | ||
Modulation Frequency Range | 30 | 60 | kHz |