JAJSPZ7E november 2002 – march 2023 SN65HVD08 , SN75HVD08
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Receiver high-to-low propagation delay time | CL = 15 pF, See Figure 7-6 | 70 | ns | ||
| tPLH | Receiver low-to-high propagation delay time | 70 | ||||
| tr | Receiver 10%-to-90% differential output rise time | 5 | ||||
| tf | Receiver 90%-to-10% differential output fall time | 5 | ||||
| tSK(P) | Receiver differential output pulse skew, |tPHL - tPLH| | 4.5 | ||||
| ten | Receiver enable time | Driver enabled, See Figure 7-7 | 15 | ns | ||
| Driver disabled, See Figure 7-8 | 6 | µs | ||||
| tdis | Receiver disable time | Driver enabled, See Figure 7-7 | 20 | ns | ||
Figure 6-1 Driver Enable Time From DE to VODThe time tpZL(x) is the measure from DE to VOD(x). VOD is valid when it is greater than 1.5 V.