JAJSPZ7E november 2002 – march 2023 SN65HVD08 , SN75HVD08
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOD| | Driver differential output voltage magnitude | RL= 60 Ω, 375 Ω on each output to -7 V to 12 V, See Figure 7-1 | 1.5 | VCC | V | |
Δ|VOD| | Change in magnitude of driver differential output voltage | RL= 54 Ω | –0.2 | 0.2 | V | |
VOC(PP) | Peak-to-peak driver common-mode output voltage | Center of two 27-Ω load resistors, See Figure 7-2 | 0.5 | V | ||
VIT+ | Positive-going receiver differential input voltage threshold | –10 | mV | |||
VIT- | Negative-going receiver differential input voltage threshold | –200 | mV | |||
Vhys | Receiver differential input voltage threshold hysteresis(VIT+ - VIT-) | 35 | mV | |||
VOH | Receiver high-level output voltage | IOH = -8 mA | 2.4 | V | ||
VOL | Receiver low-level output voltage | IOL = 8 mA | 0.4 | V | ||
IIH | Driver input, driver enable, and receiver enable high-level input current | –100 | 100 | µA | ||
IIL | Driver input, driver enable, and receiver enable low-level input current | –100 | 100 | µA | ||
IOS | Driver short-circuit output current | 7 V < VO < 12 V | –265 | 265 | mA | |
II | Bus input current (disabled driver) | VI = 12 V | 130 | µA | ||
VI = -7 V | –100 | |||||
VI = 12 V, VCC = 0 V | 130 | |||||
VI = -7 V. VCC = 0 V | –100 | |||||
ICC | Supply current | Receiver enabled, driver disabled, no load | 10 | mA | ||
Driver enabled, receiver disabled, no load | 16 | |||||
Both disabled | 5 | µA | ||||
Both enabled, no load | 16 | mA |