SLLSE84D May 2011 – May 2017 SN65HVD101 , SN65HVD102
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Line voltage | L+, CQ | Steady state | –40 | 40(2) (3) | V |
Transient pulse width <100 µs | –50 | 50 | V | ||
Voltage difference | |VL+ – VCQ| | 40 | |||
Supply voltage | VCC | –0.3 | 6 | V | |
Input voltage | TX, EN, VCC_SET, ILIMADJ, | –0.3 | 6 | V | |
Output voltage | RX, CUR_OK, WAKE, PWR_OK | –0.3 | 6 | V | |
Output current | RX, CUR_OK, WAKE, PWR_OK | –5 | 5 | mA | |
Storage temperature, Tstg | –65 | 150 | °C | ||
Junction temperature, TJ | 180 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM, all pins), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VL+ | Line voltage(1) | 9 | 24 | 30 | V | |
VCC | Logic supply voltage (3.3V nominal) | 3 | 3.3 | 3.6 | V | |
VCC | Logic supply voltage (5V nominal) | 4.5 | 5 | 5.5 | V | |
VIL | Logic low input voltage | 0.8 | V | |||
VIH | Logic high input voltage | 2 | V | |||
IO | Logic output current | –4 | 4 | mA | ||
ICC(OUT) | Logic supply current (HVD101) | 20 | mA | |||
IO(LIM) | CQ driver output current limit | 100 | 450 | mA | ||
RSET | External resistor for CQ current limit | 0 | 20 | kΩ | ||
CCOMP | Compensation capacitor for voltage regulator (HVD101) | 3.3 | µF | |||
1/tBIT | Signaling rate | IO-Link mode | 250 | kbps | ||
SIO mode | 10 | |||||
TA | Ambient temperature | –40 | 105 | °C | ||
TJ | Junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | SN65HVD10x | UNITS | |
---|---|---|---|
RGB 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 33.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 36.6 | |
RθJB | Junction-to-board thermal resistance | 10.3 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 10.3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.3 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
Driver | |||||||||
IIN | Input current (TX, EN) | VIN = 0V to VCC | –100 | 100 | µA | ||||
VRQH | Residual voltage across the driver high side switch | ICQ = –250 mA | 18 < VL+ | 1.5 | 3 | V | |||
VL+ < 18 | 3.5 | V | |||||||
ICQ = –200 mA | 18 < VL+ | 2 | V | ||||||
VL+ < 18 | 2.5 | V | |||||||
VRQL | Residual voltage across the driver low side switch | ICQ = 250 mA | 18 < VL+ | 1.5 | 3 | V | |||
VL+ < 18 | 3.5 | V | |||||||
ICQ = 200 mA | 18 < VL+ | 2 | V | ||||||
VL+ < 18 | 2.5 | V | |||||||
|IO(LIM)| | Driver output current limit | RSET = 20 kΩ | 60 | 95 | 130 | mA | |||
RSET = 0 kΩ | 300 | 400 | 480 | mA | |||||
I(OZ) | CQ leakage current with EN = L | VCQ = 8 V | –2 | 2 | µA | ||||
Receiver | |||||||||
VTHH | Input threshold “H” | 18 V < VL+ < 30 V | 10.5 | 13 | V | ||||
VTHL | Input threshold “L” | 8 | 11.5 | V | |||||
VHYS | Receiver Hysteresis (VTHH – VTHL) | 0.5 | 1 | V | |||||
VTHH | Input threshold “H” | 9 V < VL+ < 18 V | Note (1) | Note(2) | V | ||||
VTHL | Input threshold “L” | Note (3) | Note(4) | V | |||||
VHYS | Receiver Hysteresis (VTHH–VTHL) | 0.25 | V | ||||||
VOL | Output low voltage | RX | IOL = 4 mA | 0.4 | V | ||||
OD outputs | IOL = 1 mA | 0.4 | |||||||
VOH | Output high voltage | RX | IOH = –4 mA | VCC–0.5 | V | ||||
IOZ | Output leakage current | OD outputs | Output in Z state, VO = VCC | 0.03 | 1 | µA | |||
Protection Thresholds | |||||||||
VPG1 | VL+ threshold for PWR_OK | 8 | 10 | V | |||||
VPG2 | VCC threshold for PWR_OK | VCC Set = GND | 2.45 | 2.75 | 3 | V | |||
VCC Set = OPEN | 3.9 | 4.25 | 4.6 | ||||||
VPOR1 | Power-on Reset for VL+ | 6 | V | ||||||
VPOR2 | Power-on Reset for VCC | 2.5 | V | ||||||
Voltage Regulator (HVD101) | |||||||||
VCC_OUT | Voltage regulator output | 9 V < VL+ < 30 V | VCC SET = OPEN | 4.5 | 5 | 5.5 | V | ||
VCC SET = GND | 3 | 3.3 | 3.6 | ||||||
VDROP | Voltage regulator drop-out voltage (VL+ – VCC_OUT ) | ICC = 20 mA load current | 3.2 | 3.9 | V | ||||
Line regulation (dVCC_OUT /dL+) | 9 V < VL+ < 30 V, IVCC = 1 mA | 4 | mV/V | ||||||
Load regulation (dVCC_OUT /VCC_OUT) | VL+ = 24 V, IVCC = 100 µA to 20 mA |
1.3% | 5% | ||||||
PSRR | Power Supply Rejection Ratio | 100 kHz, IVCC = 20 mA | 30 | 40 | dB | ||||
Supply Current | |||||||||
IL+ | Quiescent supply current | Driver disabled, No Load | HVD102 | 1 | 2 | mA | |||
HVD101 | 1.3 | 3 | |||||||
Dynamic supply current | HVD102 | 2 | |||||||
HVD101 | 1.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tPLH, tPHL | Driver propagation delay | TX to CQ | Figure 1, Figure 2, Figure 3, RL= 2kΩ CL = 5 nF RSET = 0 Ω |
1 | 2 | µs | |
tP(skew) | Driver propagation delay skew | 0.2 | µs | ||||
tPZH, tPZL | Driver enable delay (EN to CQ) | 18 V < VL+ < 30 V | 5 | µs | |||
9 V < VL+ < 18 V | 8 | ||||||
tPHZ, tPLZ | Driver disable delay | 18 V < VL+ < 30 V | 5 | µs | |||
VL+ < 18 V | 8 | ||||||
tr, tf | Driver output rise, tall time | 18 V < VL+ | 869 | ns | |||
|tr – tf| | Difference in rise and fall time | 300 | |||||
Receiver | |||||||
tWU1 | Wake-up recognition begin | Figure 6 | 45 | 60 | 75 | µs | |
tWU2 | Wake-up recognition end | 85 | 100 | 135 | |||
tpWAKE | Wake-up output delay | 155 | |||||
tND | Noise suppression time(1) | 250 | ns | ||||
tPR | Receiver propagation delay | Figure 4 | 18 V < VL+ | 300 | 600 | ns | |
VL+ < 18 V | 800 | ||||||
Protection Thresholds | |||||||
TSD | Shutdown temperature | Die temperature | 160 | 175 | 190 | °C | |
TRE | Re-enable temperature(2) | 110 | 125 | 140 | |||
Thermal warning temperature (TEMP_OK) | 120 | 135 | 150 | ||||
tpSC | Current limit indicator delay | 85 | 175 | µs |