SLLS632C December 2005 – February 2015 SN65HVD1050
PRODUCTION DATA.
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | R | |
–11.1V | –12V | 900 mV | L | VOL |
12V | 11.1V | 900 mV | L | |
–6V | –12V | 6V | L | |
12V | 6V | 6V | L | |
–11.5V | –12V | 500 mV | H | VOH |
12V | 11.5V | 500 mV | H | |
–12V | –6V | 6V | H | |
6V | 12V | 6V | H | |
Open | Open | X | H |
NOTE:
All VI input pulses are from 0V to VCC and supplied by a generator having the following characteristics: tr or tf ≤ 6 ns. Pulse Repetition Rate (PRR) = 125 kHz, 50% duty cycle.