JAJSH83E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 1 | Supply | 3-V to 3.6-V supply |
R | 2 | Digital output | Receive data output |
D | 3 | Digital input | Driver data input |
GND | 4 | Reference potential | Local device ground |
Y | 5 | Bus output | Digital bus output, Y (Complementary to Z) |
Z | 6 | Bus output | Digital bus output, Z (Complementary to Y) |
B | 7 | Bus input | Digital bus input, B (Complementary to A) |
A | 8 | Bus input | Digital bus input, A (Complementary to B) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | No connect | Not connected |
8 | |||
R | 2 | Digital output | Receive data output |
RE | 3 | Digital input | Receive enable Low |
DE | 4 | Digital input | Driver enable High |
D | 5 | Digital input | Driver data input |
GND | 6(1) | Reference potential | Local device ground |
7(1) | |||
Y | 9 | Bus output | Digital bus output, Y (Complementary to Z) |
Z | 10 | Bus output | Digital bus output, Z (Complementary to Y) |
B | 11 | Bus input | Digital bus input, B (Complementary to A) |
A | 12 | Bus input | Digital bus input, A (Complementary to B) |
VCC | 13(2) | Supply | 3-V to 3.6-V supply |
14(2) |