JAJSH83E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 ESD (Contact Discharge), bus pins and GND | ±16000 | V |
IEC 61000-4-2 ESD (Air-Gap Discharge), bus pins and GND(2)(3) | ±16000 | V | ||
IEC 61000-4-4 EFT (Fast transient or burst), bus pins and GND | ±4000 | V | ||
IEC 60749-26 ESD (Human Body Model), bus pins and GND(3) | ±30000 | V | ||
Human body model (HBM), bus pins and GND(1) | ±40000 | V | ||
Human body model (HBM), per JEDEC specification JESD22-A114, all pins | ±8000 | V | ||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins | ±1500 | V | ||
Machine model (MM), all pins | ±30000 | V |