JAJSV27E September 2010 – October 2024 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1
PRODUCTION DATA
Although the SN65HVD178x-Q1 family of devices is internally protected against human-body-model ESD strikes up to 16kV, additional protection against higher-energy transients can be provided at the application level by implementing external protection devices.
Figure 8-4 shows a protection circuit intended to withstand 8kV IEC ESD (per IEC 61000-4-2) as well as 4kV EFT (per IEC 61000-4-4).
DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER(1) |
---|---|---|---|
XCVR | RS-485 Transceiver | SN65HVD178x-Q1 | TI |
R1, R2 | 10Ω, Pulse-Proof Thick-Film Resistor | CRCW0603010RJNEAHP | Vishay |
TVS | Bidirectional 600W Transient Suppressor | SMBJ43CA | Littlefuse |