JAJSV27E September 2010 – October 2024 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER (SN65HVD1780) | |||||||
tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 3.15 V < VCC < 3.45 V | 0.4 | 1.4 | 1.8 | μs |
3.15 V < VCC < 5.5 V | 0.4 | 1.7 | 2.6 | µs | |||
tPHL, tPLH | Driver propagation delay | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 0.8 | 2 | μs | ||
tSK(P) | Driver differential output pulse skew, |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 20 | 250 | ns | ||
tPHZ, tPLZ | Driver disable time | See Figure 6-4 and Figure 6-5 | 0.1 | 5 | μs | ||
tPZH, tPZL | Driver enable time | Receiver enabled | See Figure 6-4 and Figure 6-5 | 0.2 | 3 | μs | |
Receiver disabled | 3 | 12 | |||||
DRIVER (SN65HVD1781) | |||||||
tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 50 | 300 | ns | ||
tPHL, tPLH | Driver propagation delay | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 200 | ns | |||
tSK(P) | Driver differential output pulse skew, |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 25 | ns | |||
tPHZ, tPLZ | Driver disable time | See Figure 6-4 and Figure 6-5 | 3 | μs | |||
tPZH, tPZL | Driver enable time | Receiver enabled | See Figure 6-4 and Figure 6-5 | 300 | ns | ||
Receiver disabled | 10 | μs | |||||
DRIVER (SN65HVD1782) | |||||||
tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF | All VCC and Temp | 50 | ns | ||
VCC > 4.5V and T < 105°C | 16 | ||||||
tPHL, tPLH | Driver propagation delay | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 55 | ns | |||
tSK(P) | Driver differential output pulse skew, |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 10 | ns | |||
tPHZ, tPLZ | Driver disable time | See Figure 6-4 and Figure 6-5 | 3 | μs | |||
tPZH, tPZL | Driver enable time | Receiver enabled | See Figure 6-4 and Figure 6-5 | 300 | ns | ||
Receiver disabled | 9 | μs | |||||
RECEIVER (ALL DEVICES UNLESS OTHERWISE NOTED) | |||||||
tr, tf | Receiver output rise/fall time (1) | CL = 15 pF, See Figure 6-6 | All devices | 4 | 15 | ns | |
tPHL, tPLH | Receiver propagation delay time | CL = 15 pF, See Figure 6-6 | HVD1780-Q1, HVD1781-Q1 | 100 | 200 | ns | |
HVD1782-Q1 | 80 | ||||||
tSK(P) | Receiver output pulse skew, |tPHL – tPLH| | CL = 15 pF, See Figure 6-6 | HVD1780-Q1, HVD1781-Q1 | 6 | 20 | ns | |
HVD1782-Q1 | 5 | ||||||
tPLZ, tPHZ | Receiver disable time (1) | Driver enabled, See Figure 6-7 | 15 | 100 | ns | ||
tPZL(1), tPZH(1) tPZL(2), tPZH(2) | Receiver enable time | Driver enabled, See Figure 6-7 | 80 | 300 | ns | ||
Driver disabled, See Figure 6-8 | 3 | 9 | μs |