JAJSV27E September 2010 – October 2024 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1
PRODUCTION DATA
PACKAGE(1) | JEDEC THERMAL MODEL | TA < 25°C RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 85°C RATING | TA = 105°C RATING | TA = 125°C RATING (3.3 V ONLY) |
---|---|---|---|---|---|---|
SOIC (D) 8-pin | High-K | 905 mW | 7.25 mW/°C | 470 mW | 325 mW | 180 mW |
Low-K | 516 mW | 4.1 mW/°C | 268 mW | 186 mW | 103 mW |