SLLSE49D September 2010 – July 2017 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus I/O | Driver output or receiver input (complementary to B) |
B | 7 | Bus I/O | Driver output or receiver input (complementary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Driver enable, active high |
GND | 5 | Reference potential |
Local device ground |
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable, active low |
VCC | 8 | Supply | 3.15-V-to-5.5-V supply |