JAJS488J January 2008 – March 2023 SN65HVD1785 , SN65HVD1786 , SN65HVD1787 , SN65HVD1791 , SN65HVD1792 , SN65HVD1793
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Driver enable, active high |
GND | 5 | Reference potential | Local device ground |
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable, active low |
VCC | 8 | Supply | 4.5-V-to-5.5-V supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 12 | Bus input | Receiver input (complementary to B) |
B | 11 | Bus input | Receiver input (complementary to A) |
Y | 9 | Bus output | Driver output (complementary to Z) |
Z | 10 | Bus output | Driver output (complementary to Y) |
D | 5 | Digital input | Driver data input |
DE | 4 | Digital input | Driver enable, active high |
GND | 6, 7 | Reference potential | Local device ground |
R | 2 | Digital output | Receive data output |
RE | 3 | Digital input | Receiver enable, active low |
VCC | 13, 14 | Supply | 4.5-V to 5.5-V supply |
NC | 1, 8 | No connect | No connect; should be left floating |