JAJSP62G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high level output and high-to low level output | See Figure 9-11 | SN65HVD2[0,3] | 16 | 35 | ns | |
tPHL | SN65HVD2[1,2,4] | 25 | 50 | ||||
tr tf | Receiver output rise time Receiver output fall time | See Figure 9-11 | 2 | 4 | ns | ||
tPZH | Receiver output enable time to high level and disable time from high level | See Figure 9-12 | 90 | 120 | ns | ||
tPHZ | 16 | 35 | |||||
tPZL | Receiver output enable time to low level and disable time from low level | See Figure 9-13 | 90 | 120 | ns | ||
tPLZ | 16 | 35 | |||||
tr(standby) | Time from an active receiver output to standby | See Figure 9-14, DE at 0 V | 2 | µs | |||
tr(wake) | Wake-up time from standby to an active receiver output | See Figure 9-14, DE at 0 V | 8 | µs | |||
tsk(p) | Pulse skew |tPLH – tPHL| | 5 | ns | ||||
tp(set) | Delay time, bus fail to failsafe set | See Figure 9-15, pulse rate = 1 kHz | 250 | 350 | µs | ||
tp(reset) | Delay time, bus recovery to failsafe reset | See Figure 9-15, pulse rate = 1 kHz | 50 | ns |