JAJSP62G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage(2) | –0.5 | 7 | V | ||
Voltage at any bus I/O terminal | –27 | 27 | V | ||
Voltage input, transient pulse | A, B | (through 100 Ω, see Figure 9-16) | –60 | 60 | V |
Voltage input | D, DE, RE | –0.5 | VCC + 0.5 | V | |
Receiver output current | –10 | 10 | mA | ||
Continuous total power dissipation | See Power Dissipation Ratings | ||||
Junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | 150 | °C |