JAJSGJ1H November 2002 – November 2018 SN65HVD233 , SN65HVD234 , SN65HVD235
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | |
Voltage at any bus terminal (separately or common mode) | –7 | 12 | |||
VIH | High-level input voltage | D, EN, AB, LBK | 2 | 5.5 | |
VIL | Low-level input voltage | D, EN, AB, LBK | 0 | 0.8 | |
VID | Differential input voltage between CANH and CANL | –6 | 6 | ||
Resistance from RS to ground | 0 | 100 | kΩ | ||
VI(Rs) | Input Voltage at RS for standby | 0.75 VCC | 5.5 | V | |
IOH | High-level output current | Driver | –50 | mA | |
Receiver | –10 | ||||
IOL | Low-level output current | Driver | 50 | mA | |
Receiver | 10 | ||||
TJ | Operating junction temperature | HVD233, HVD234, HVD235 | 150 | °C | |
TA | Operating free-air temperature(1) | HVD233, HVD234, HVD235 | –40 | 125 | °C |