JAJSP62G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT(+) | Positive-going differential input voltage threshold | See Figure 9-10 | VO = 2.4 V, IO = –8 mA | 60 | 200 | mV | |
VIT(–) | Negative-going differential input voltage threshold | VO = 0.4 V, IO = 8 mA | –200 | –60 | |||
VHYS | Hysteresis voltage (VIT+ – VIT–) | 100 | 130 | mV | |||
VIT(F+) | Positive-going differential input failsafe voltage threshold | See Figure 9-15 | VCM = –7 V to 12 V | 40 | 120 | 200 | mV |
VCM = –20 V to 25 V | 120 | 250 | |||||
VIT(F–) | Negative-going differential input failsafe voltage threshold | See Figure 9-15 | VCM = –7 V to 12 V | –200 | –120 | –40 | mV |
VCM = –20 V to 25 V | –250 | –120 | |||||
VIK | Input clamp voltage | II = –18 mA | –1.5 | V | |||
VOH | High-level output voltage | VID = 200 mV, IOH = –8 mA, See Figure 9-11 | 4 | V | |||
VOL | Low-level output voltage | VID = –200 mV, IOL = 8 mA, See Figure 9-11 | 0.4 | V | |||
II(BUS) | Bus input current (power on or power off) | VI = –7 to 12 V, Other input = 0 V | SN65HVD2[0,3] | –400 | 500 | µA | |
SN65HVD2[1,2,4] | –100 | 125 | |||||
VI = –20 to 25 V, Other input = 0 V | SN65HVD2[0,3] | –800 | 1000 | ||||
SN65HVD2[1,2,4] | –200 | 250 | |||||
II | Input current | RE | –100 | 100 | µA | ||
RI | Input resistance | SN65HVD2[0,3] | 24 | kΩ | |||
SN65HVD2[1,2,4] | 96 | ||||||
CID | Differential input capacitance | VID = 0.5 + 0.4 sine (2π × 1.5 × 106t) | 20 | pF |