JAJSMH9O august 2009 – july 2023 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Driver and receiver enabled | D at VCC or open, DE at VCC,
RE at 0 V, No load |
425 | 900 | µA | ||
Driver enabled, receiver disabled | D at VCC or open, DE at VCC,
RE at VCC, No load |
330 | 600 | µA | |||
Receiver enabled, driver disabled | D at VCC or open, DE at 0 V, RE at 0 V, No load |
300 | 600 | µA | |||
Driver and receiver disabled | D at VCC or open, DE at 0 V, RE at VCC |
0.001 | 2 | µA | |||
P(AVG) | Average power dissipation | Input to D is a 50% duty cycle square wave at max
specified signal rate RL = 54 Ω VCC = 5.5 V, TJ = 130°C |
ALL HVD3082E | 203 | mW | ||
ALL HVD3085E | 205 | ||||||
ALL HVD3088E | 276 |