JAJSPU9M september 2005 – february 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
PACKAGE | JEDEC THERMAL MODEL | TA < 25°C RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 85°C RATING | TA = 105°C RATING | TA = 125°C RATING |
---|---|---|---|---|---|---|
8-pin D (SOIC) | Low k | 625 mW | 5 mW/°C | 325 mW | ||
High k | 1000 mW | 8 mW/°C | 520 mW | 360 mW | ||
14-pin D (SOIC) | Low k | 765 mW | 6.1 mW/°C | 400 mW | 275 mW | |
High k | 1350 mW | 10.8 mW/°C | 705 mW | 485 mW | 270 mW | |
20-pin RHL (VQFN) | High k | 1710 mW | 13.7 mW/°C | 890 mW | 6150 mW | 340 mW |