JAJSPU9M september 2005 – february 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI(K) | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
|VOD(SS)| | Steady-state differential output voltage | IO = 0 | 2.5 | VCC | V | |||
RL = 54 Ω, See Figure 8-2 (RS-485) | 1.5 | 2 | ||||||
RL = 100 Ω, See Figure 8-2,(2) (RS-422) | 2 | 2.3 | ||||||
Vtest = –7 V to 12 V, See Figure 8-3 | 1.5 | |||||||
Δ|VOD(SS)| | Change in magnitude of steady-state differential output voltage between states | RL = 54 Ω, See Figure 8-2 and Figure 8-3 | –0.2 | 0.2 | V | |||
VOD(RING) | Differential Output Voltage overshoot and undershoot | RL = 54 Ω, CL = 50 pF, See Figure 8-6 and Figure 8-4 | 10%(3) | V | ||||
VOC(PP) | Peak-to-peak common-mode output voltage | SN65HVD30, SN65HVD33 | See Figure 8-5 | 0.5 | V | |||
SN65HVD31, SN65HVD34, SN65HVD32, SN65HVD35 | See Figure 8-5 | 0.25 | ||||||
VOC(SS) | Steady-state common-mode output voltage | See Figure 8-5 | 1.6 | 2.3 | V | |||
ΔVOC(SS) | Change in steady-state common-mode output voltage | See Figure 8-5 | –0.05 | 0.05 | V | |||
IZ(Z) or IY(Z) | High-impedance state output current | SN65HVD30, SN65HVD31, SN65HVD32 | VCC = 0 V, VZ or VY = 12 V, Other input at 0 V | 90 | μA | |||
VCC = 0 V, VZ or VY = –7 V, Other input at 0 V | –10 | |||||||
SN65HVD33, SN65HVD34, SN65HVD35 | VCC = 3 V or 0 V, DE = 0 V VZ or VY = 12 V Other input at 0 V | 90 | ||||||
VCC = 3 V or 0 V, DE = 0 V VZ or VY = –7 V Other input at 0 V | –10 | |||||||
IZ(S) or IY(S) | Short Circuit output current(4) | VZ or VY = –7 V Other input at 0 V | –250 | 250 | mA | |||
VZ or VY = 12 V Other input at 0 V | –250 | 250 | ||||||
II | Input current | D, DE | 0 | 100 | μA | |||
C(OD) | Differential output capacitance | VOD = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 16 | pF |