JAJSPU8F june 2004 – february 2023 SN65HVD485E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | ||
VI | Input voltage at any bus terminal (separately or common mode) | –7 | 12 | V | ||
VIH | High-level input voltage (D, DE, or RE inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (D, DE, or RE inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | –12 | 12 | V | ||
IO | Output current | Driver | –60 | 60 | mA | |
Receiver | –8 | 8 | ||||
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | 0 | 10 | Mbps | ||
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Junction temperature(2) | –40 | 130 | °C |