JAJSPU8F june 2004 – february 2023 SN65HVD485E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | RL = 54 Ω, CL = 50 pF (see Figure 8-4) | 30 | ns | ||
tPHL | Propagation delay time, high-to-low-level output | 30 | ns | |||
tr | Differential output signal rise time | 25 | ns | |||
tf | Differential output signal fall time | 25 | ns | |||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 5 | ns | |||
tPZH | Propagation delay time, high-impedance-to-high-level output | RL = 110 Ω, RE at 0 V (see Figure 8-5) | 150 | ns | ||
tPHZ | Propagation delay time, high-level-to-high-impedance output | 100 | ns | |||
tPZL | Propagation delay time, high-impedance-to-low-level output | RL = 110 Ω, RE at 0 V (see Figure 8-6) | 150 | ns | ||
tPLZ | Propagation delay time, low-level-to-high-impedance output | 100 | ns | |||
tPZH(SHN) | Propagation delay time, shutdown-to-high-level output | RL = 110 Ω, RE at VCC (see Figure 8-5) | 2600 | ns | ||
tPZL(SHDN) | Propagation delay time, shutdown-to-low-level output | RL = 110 Ω, RE at VCC (see Figure 8-6) | 2600 | ns |