JAJSPU8F june 2004 – february 2023 SN65HVD485E
PRODUCTION DATA
The RS-485 standard specifies that a compliant driver must be able to drive 32-unit loads (UL), where 1-unit load represents a load impedance of approximately 12 kΩ. Because the SN65HVD485E device is a ½ UL transceiver, it is possible to connect up to 64 receivers to the bus.