JAJSPU8F june 2004 – february 2023 SN65HVD485E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Driver enable, active high |
GND | 5 | Reference potential | Local device ground |
R | 1 | Digital input | Receive data output |
RE | 2 | Digital input | Receiver enable, active low |
VCC | 8 | Supply | 4.5-V to 5.5-V supply |