JAJSPU8F june 2004 – february 2023 SN65HVD485E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
P(AVG) | Average power dissipation | RL = 54 Ω, Input to D is a 10 Mbps 50% duty cycle square wave VCC at 5.5 V, TJ = 130°C | 219 | mW | |||
TSD | Thermal shut-down junction temperature | 165 | °C |