JAJSPU8F june 2004 – february 2023 SN65HVD485E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Driver and receiver enabled | D at VCC or open or 0 V, | DE at VCC, RE at 0 V, No load | 2 | mA | ||
Driver and receiver disabled | D at VCC or open, | DE at 0 V, RE at VCC | 1 | mA |