JAJSPZ5F September 2005 – March 2023 SN65HVD50 , SN65HVD51 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input threshold voltage | IO = –8 mA | –0.02 | V | |||||
VIT- | Negative-going differential input threshold voltage | IO = 8 mA | –0.2 | ||||||
Vhys | Hysteresis voltage (VIT+ - VIT-) | 50 | mV | ||||||
VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | V | |||||
VO | Output voltage | VID = 200 mV, IO = –8 mA, See Figure 8-8 | 4 | V | |||||
VID = –200 mV, IO = 8 mA, See Figure 8-8 | 0.3 | ||||||||
IO(Z) | High-impedance-state output current | VO = 0 or VCCRE at VCC | –1 | 1 | μA | ||||
IA or IB | Bus input current | HVD50, HVD53, | VA or VB = 12 V | Other input at 0 V | 0.19 | 0.3 | mA | ||
VA or VB = 12 V, VCC = 0 V | 0.24 | 0.4 | |||||||
VA or VB = -7 V | –0.35 | –0.19 | |||||||
VA or VB = -7 V, VCC = 0 V | –0.25 | –0.14 | |||||||
HVD51, HVD52, HVD54, HVD55 | VA or VB = 12 V | Other input at 0 V | 0.05 | 0.1 | mA | ||||
VA or VB = 12 V, VCC = 0 V | 0.06 | 0.1 | |||||||
VA or VB = -7 V | –0.1 | –0.05 | |||||||
VA or VB = -7 V, VCC = 0 V | –0.1 | –0.03 | |||||||
IIH | Input current, RE | VIH = 2 V | –60 | μA | |||||
VIL = 0.8 V | –60 | μA | |||||||
CID | Differential input capacitance | VID = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 16 | pF | |||||
Supply Current | |||||||||
ICC | Supply current | HVD50 | D at 0 V or VCC and No Load | 2.7 | mA | ||||
HVD51, HVD52 | 8 | ||||||||
HVD53 | RE at 0 V, D at 0 V or VCC, DE at 0 V, No load (Receiver enabled and driver disabled) | 2.3 | |||||||
HVD54, HVD55 | 2.9 | ||||||||
HVD53, HVD54, HVD55 | RE at VCC, D at VCC, DE at 0 V, No load (Receiver disabled and driver disabled) | 0.08 | 1 | μA | |||||
HVD53 | RE at 0 V, D at 0 V or VCC, DE at VCC, No load (Receiver enabled and driver enabled) | 2.7 | mA | ||||||
HVD54, HVD55 | 8 | ||||||||
HVD53 | RE at VCC, D at 0 V or VCC, DE at VCC No load (Receiver disabled and driver enabled) | 2.3 | |||||||
HVD54, HVD55 | 7.7 |