JAJSPZ5F September 2005 – March 2023 SN65HVD50 , SN65HVD51 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI(K) | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
|VOD(SS)| | Steady-state differential output voltage | IO = 0 | 4 | VCC | ||||
RL = 54 Ω, See Figure 8-1 (RS-485) | 1.7 | 2.6 | ||||||
RL = 100 Ω, See Figure 8-1 (RS-422) | 2.4 | 3.2 | ||||||
Vtest = –7 V to 12 V, See Figure 8-2 | 1.6 | |||||||
Δ|VOD(SS)| | Change in magnitude of steady-state differential output voltage between states | RL = 54 Ω, See Figure 8-1 and Figure 8-2 | –0.2 | 0.2 | ||||
VOD(RING) | Differential Output Voltage overshoot and undershoot | RL = 54 Ω, CL = 50 pF, See Figure 8-5 See Figure 8-3 for definition | 10%(2) | |||||
VOC(PP) | Peak-to-peak common-mode output voltage | HVD50, HVD53 | See Figure 8-4 | 0.5 | ||||
HVD51, HVD54 | 0.4 | |||||||
HVD52, HVD55 | 0.4 | |||||||
VOC(SS) | Steady-state common-mode output voltage | See Figure 8-4 | 2.2 | 3.3 | ||||
ΔVOC(SS) | Change in steady-state common-mode output voltage | –0.1 | 0.1 | |||||
IZ(Z) or IY(Z) | High-impedance state output current | HVD50, HVD51, HVD52 | VCC = 0 V, VZ or VY = 12 V, Other input at 0 V | 90 | μA | |||
VCC = 0 V, VZ or VY = –7 V, Other input at 0 V | –10 | |||||||
HVD53, HVD54, HVD55 | VCC = 5 V or 0 V, DE = 0 V VZ or VY = 12 V | Other input at 0 V | 90 | |||||
VCC = 5 V or 0 V, DE = 0 V VZ or VY = –7 V | –10 | |||||||
IZ(S) or IY(S) | Short-circuit output current(3) | VZ or VY = –7 V | Other input at 0 V | –250 | 250 | mA | ||
VZ or VY = 12 V | –250 | 250 | ||||||
II | Input current | D, DE | 0 | 100 | μA | |||
C(OD) | Differential output capacitance | VOD = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 16 | pF |