SLLSEO3 July 2015 SN65HVD63
PRODUCTION DATA.
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO. | TYPE | |
BIAS | 10 | O | Bias voltage output for setting driver output power by external resistors |
DIR | 5 | O | Direction control output signal for bus arbitration |
DIRSET1 | 7 | — | DIRSET1 and DIRSET2: Bits to set the duration of DIR DIRSET[2:1]: [L:L] = 9.6 kbps; [L:H] = 38.4 kbps; [H:L] = 115 kbps; [H:H] = standby mode |
DIRSET2 | 6 | — | |
GND | 8 | — | Ground |
16 | |||
RES | 9 | P | Input voltage to adjust driver output power that is set by external resistors from BIAS pin to GND |
RXIN | 11 | I | Modulated input signal to the receiver |
RXOUT | 4 | O | Digital data bit stream from receiver |
SYNCOUT | 1 | O | Open-drain output to synchronize other devices to the 4x-carrier oscillator at XTAL1 and XTAL2 |
TXIN | 2 | I | Digital data bit stream to driver |
TXOUT | 12 | O | Modulated output signal from the driver |
VCC | 13 | P | Analog supply voltage for the device |
VL | 3 | P | Logic supply voltage for the device |
XTAL1 | 14 | I/O | I/O pins of the crystal oscillator. Connect a 4 × fC crystal between these pins or connect XTAL1 to an 8.704-MHz clock and connect XTAL2 to GND. |
XTAL2 | 15 | ||
EP | — | — | Exposed pad. Connection to ground plane is recommended for best thermal conduction. |