JAJSGU3H March 2012 – March 2019 SN65HVD72 , SN65HVD75 , SN65HVD78
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Power Dissipation
driver and receiver enabled, VCC = 3.6 V, TJ = 150°C 50% duty cycle square-wave signal at signaling rate:
|
Unterminated | RL = 300 Ω
CL = 50 pF (driver) |
SN65HVD72 | 120 | mW |
SN65HVD75 | 160 | |||||
SN65HVD78 | 200 | |||||
RS-422 load | RL = 100 Ω
CL = 50 pF (driver) |
SN65HVD72 | 155 | mW | ||
SN65HVD75 | 195 | |||||
SN65HVD78 | 230 | |||||
RS-485 load | RL = 54 Ω
CL = 50 pF (driver) |
SN65HVD72 | 190 | mW | ||
SN65HVD75 | 230 | |||||
SN65HVD78 | 260 |