JAJSEB5C July 2013 – January 2018 SN65HVD888
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Power Dissipation driver and receiver enabled, VCC = 5.5 V, TJ = 150°C 50% duty cycle square-wave signal at 250 kbps signaling rate: |
Unterminated | RL = 300 Ω, CL = 50 pF (driver) |
164 | mW | |
RS-422 load | RL = 100 Ω, CL = 50 pF (driver) |
247 | ||||
RS-485 load | RL = 54 Ω, CL = 50 pF (driver) |
316 |