over operating free-air temperature range (unless
otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
VCC | Supply voltage |
|
7 |
V |
|
Voltage range
at any bus terminal |
-10 |
15 |
V |
| Input voltage, VI (D, DE,
R, or RE) |
−0.3 |
VCC + 0.5 | V |
TA |
Operating free-air temperature range |
-40 |
125 |
°C |
Tstg | Storage temperature |
-65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause
permanent damage to the device. These are stress ratings only and functional
operation of the device at these or any other conditions beyond those indicated
under recommended operating conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values are with respect to network ground terminal GND.