JAJSPR6B October 2003 – January 2023 SN65LBC176-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7 V | IO = -0.4 mA | 0.2 | V | ||
VIT- | Negative-going input threshold voltage | VO = 0.5 V | IO = 8 mA | -0.2(3) | V | ||
Vhys | Hysteresis voltage (VIT+ − VIT−) | (see Figure 4) | 50 | mV | |||
VIK | Enable-input clamp voltage | II = -18 mA | -1.5 | V | |||
VOH | High-level output voltage | VID
= 200 mV IOH = -400 µA |
See Fig 6 | 2.7 | V | ||
VOL | Low-level output voltage | VID
= 200 mV IOL = 8 mA |
See Fig 6 | 0.45 | V | ||
IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ±20 | µA | |||
II | Line input current | Other input = 0 V(5) | VI = 12 V | 1 | mA | ||
VI = -7 | -0.8 | mA | |||||
IIH | High-level enable-input current | VIH = 2.7 V | -100 | µA | |||
IIL | Low-level enable-input current | VIL = 0.4 V | -100 | µA | |||
rI | Input resistance | 12 | kΩ | ||||
ICC | Supply current | VI = 0 or VCC, No Load |
Receiver disabled and driver enabled | 3.9 | mA | ||
Receiver and driver disabled | 0.25 | mA |